Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI4-G12K-AP6X/S1589 | TURCK - Your Global Automation Partner
Inductive Sensor
BI4-G12K-AP6X/S1589
Order ID no. 46702500
home
Home
Loading...
Technical Data
Downloads
Special features
Sn +
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2
Electrical connection
Cable
Design
Threaded barrel
Housing material
Metal
Housing quality
CuZn
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
4
Switching element function
NO contact
Switching frequency (kHz)
2
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
€148.20
home
Turck-Shop
Products
Others
BI4-G12K-AP6X/S1589
Item Total
€148.20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support