Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI5-G18K-AP6 | TURCK - Your Global Automation Partner
Inductive sensor
BI5-G18K-AP6
Order ID no. 4670470
home
Home
Loading...
Technical Data
Downloads
CAD
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Housing material
Metal
Housing quality
CuZn
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Quality active face
PA12-GF30
Rated switching distance (mm)
5
Switching element function
normally open NO
home
Turck-Shop
Products
Others
BI5-G18K-AP6
Item Total
140,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
E1
List Price
140,80 €