Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BIM-KST-AP6X 6M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Magnetic Field Sensor
BIM-KST-AP6X 6M
Order ID no. 46746
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
6
Cylindrical design
Round cylinder
Design
Rectangular
Dimensions (L x W x H)
37 mm x 16 mm x 17 mm
Electrical connection
Cable
Housing material
Metal/plastic
Housing quality
GD-ZN/Al/PA12-GF30
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Switching element function
NO contact
Switching frequency (kHz)
1
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
104,40 €
home
Turck-Shop
Products
Others
BIM-KST-AP6X 6M
Item Total
104,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support