Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BIM-KST-AP6X-0.8-RS4 | TURCK - Your Global Automation Partner
Magnetic Field Sensor For Pneumatic Cylinders
BIM-KST-AP6X-0.8-RS4
Order ID no. 46747
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
0.8
Connector type
M12 x 1
Cylindrical design
Round cylinder
Design
Rectangular
Dimensions (L x W x H)
37 mm x 16 mm x 17 mm
Electrical connection
Cable with connector
Housing material
Metal/plastic
Housing quality
GD-ZN/Al/PA12-GF30
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Switching element function
normally open NO
Switching frequency (kHz)
1
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
110,50 €
Item Total
110,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BIM-KST-AP6X-0.8-RS4
Contact Support