Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BIM-UNR-AP6X-1-PSG3M W/M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Magnetic Field Sensor
BIM-UNR-AP6X-1-PSG3M W/M
Order ID no. 46858435
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
1
Electrical connection
Cable with connector
Connector type
M8 x 1
Design
Rectangular
Cylindrical design
C-groove cylinder
Dimensions (L x W x H)
18 mm x 2,9 mm x 4,6 mm
Housing material
Plastic
Housing quality
PP
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PP
Switching element function
NO contact
Switching frequency (kHz)
0.3
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
€136.70
home
Turck-Shop
Products
Others
BIM-UNR-AP6X-1-PSG3M W/M
Item Total
€136.70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support