Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
add_shopping_cart
BIM-UNT-AN7X-0.3-RS4 | TURCK - Your Global Automation Partner
Magnetic Field Sensor For Pneumatic Cylinders
BIM-UNT-AN7X-0.3-RS4
Order ID no. 4685862
home
Home
Loading...
Technical Data
Downloads
CAD
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
0.3
Cylindrical design
Dovetail cylinder, grooved, Round cylinder, T-groove cylinder, Tie-rod cylinder
Design
Rectangular
Dimensions (L x W x H)
28 mm x 5 mm x 6 mm
Housing material
Plastic
Housing quality
PP
Protection class
IP68
Quality active face
PP
Switching frequency (kHz)
1
home
Turck-Shop
Products
Others
BIM-UNT-AN7X-0.3-RS4
Key Features
Protection class
IP68
Item Total
52,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
E1
List Price
52,20 €