Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BIM-UNT-2AP6X-0.6-WSC4.4T/S1278 | TURCK - Your Global Automation Partner
Magnetic Field Sensor For Pneumatic Cylinders
BIM-UNT-2AP6X-0.6-WSC4.4T/S1278
Order ID no. 4685913
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Connector type
M12 x 1
Cylindrical design
Dovetail cylinder, grooved, Round cylinder, T-groove cylinder, Tie-rod cylinder
Design
Rectangular
Dimensions (L x W x H)
28 mm x 5 mm x 6 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
PP
Operating voltage
DC
Output function
PNP
Quality active face
PP
Switching element function
normally open NO
Switching frequency (kHz)
1
In Stock
Price Group
E1
List Price
124,80 €
Item Total
124,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BIM-UNT-2AP6X-0.6-WSC4.4T/S1278
Contact Support