Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BIM-Q10S-AY1X /S1273 0.15M | TURCK - Your Global Automation Partner
Magnetic Field Sensor For Pneumatic Cylinders
BIM-Q10S-AY1X /S1273 0.15M
Order ID no. 4685927
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
ATEX II 1 D, ATEX II 1 G, ATEX II 2 D, ATEX II 2 G, ATEX II 3 D, ATEX II 3 G
Cable color
Blue
Cable length (m)
0.15
Design
Rectangular
Dimensions (L x W x H)
27,8 mm x 16 mm x 10,2 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
PP-GF20
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PP-GF20
Switching frequency (kHz)
0.01
home
Turck-Shop
Products
Others
BIM-Q10S-AY1X /S1273 0.15M
Key Features
Protection class
IP67
Item Total
20,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
A1
List Price
20,90 €