Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BIM-UNT-2AP6X-0.6-RSC4.4T/S930/S3395 | TURCK - Your Global Automation Partner
Magnetic field sensor
BIM-UNT-2AP6X-0.6-RSC4.4T/S930/S3395
Order ID no. 46859281
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Electrical connection
Connector
Connector type
M12 x 1
Design
Rectangular
Cylindrical design
Dovetail cylinder, grooved, T-groove cylinder, Round cylinder, Tie-rod cylinder
Dimensions (L x W x H)
28 mm x 5 mm x 6 mm
Housing material
Plastic
Housing quality
PP
Operating voltage
DC
Output function
PNP
Quality active face
PP
Switching element function
NO contact
home
Turck-Shop
Products
Others
BIM-UNT-2AP6X-0.6-RSC4.4T/S930/S3395
In Stock
Price Group
E1
List Price
€130.50
Item Total
€130.50
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support