Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BIM-QST-AP6X 12M | TURCK - Your Global Automation Partner
Rectangular, height 12 mm
BIM-QST-AP6X 12M
Order ID no. 4688004
home
Home
Loading...
Technical Data
CAD
Cable length (m)
2
Cylindrical design
Profile cylinder, Tie-rod cylinder
Design
Rectangular
Dimensions (L x W x H)
20 mm x 12 mm x 12 mm
Housing material
Plastic
Housing quality
PA12-GF30
Quality active face
PA12-GF30
home
Turck-Shop
Products
Others
BIM-QST-AP6X 12M
Item Total
90,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
E1
List Price
90,90 €