Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BIM-QST-AN6X-V1131 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Obsolete das announced in the SalesNews from May 10. 2023
BIM-QST-AN6X-V1131
Order ID no. 4688300
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M8 x 1
Cylindrical design
Profile cylinder, Tie-rod cylinder
Design
Rectangular
Dimensions (L x W x H)
20 mm x 12 mm x 12 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
PA12-GF30
Operating voltage
DC
Output function
NPN
Protection class
IP67
Quality active face
PA12-GF30
Switching element function
NO contact
Switching frequency (kHz)
1
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
64,70 €
home
Turck-Shop
Products
Others
BIM-QST-AN6X-V1131
Item Total
64,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support