Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BIM-A23-AP6X-H1141/S34 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Obsolete das announced in the SalesNews from May 10. 2023
BIM-A23-AP6X-H1141/S34
Order ID no. 46890
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
60 mm x 23 mm x 50 mm
Electrical connection
Connector
Housing material
Metal
Housing quality
GD-AlSi 12
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PBT12-GF30-V0
Special features
Resistant to magnetic fields
Switching element function
NO contact
Switching frequency (kHz)
0.02
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
BIM-A23-AP6X-H1141/S34
In Stock
Price Group
E1
List Price
155,00 €
Item Total
155,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support