Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
NI15U-Q11L485-AP6X-0.3-PSG3S | TURCK - Your Global Automation Partner
Inductive Area Sensor To unlock suspension tracks
NI15U-Q11L485-AP6X-0.3-PSG3S
Order ID no. 4690235
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
0.3
Connector type
M8 x 1
Design
Rectangular
Dimensions (L x W x H)
485 mm x 30 mm x 11 mm
Electrical connection
Cable with connector
Housing material
Plastic
Housing quality
PC
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
PC
Rated switching distance (mm)
15
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
NO contact
Switching frequency (kHz)
0.25
Key Features
Protection class
IP68
In Stock
Price Group
E2
List Price
650,00 €
Item Total
650,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
NI15U-Q11L485-AP6X-0.3-PSG3S
Contact Support