Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
MS13-12EX0-R | TURCK - Your Global Automation Partner
Isolating switching amplifier 1-channel
MS13-12EX0-R
Order ID no. 5321302
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-25
Digital output
Relay output
Dimensions (L x W x H)
75 mm x 50 mm x 110 mm
Electrical connection
2 x 8-pin removable terminal blocks, reverse polarity protected, screw terminal
Housing material
Plastic
Housing quality
Polycarbonate/ABS
Number of channels
1
Power supply
widerange
Protection class
IP20
Key Features
Protection class
IP20
home
Turck-Shop
Products
Others
MS13-12EX0-R
In Stock
Price Group
D3
List Price
244,60 €
Item Total
244,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support