Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
MS13-11EX0-T | TURCK - Your Global Automation Partner
Isolating switching amplifier 1-channel
MS13-11EX0-T
Order ID no. 5420302
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-25
Digital output
Transistor output
Dimensions (L x W x H)
75 mm x 50 mm x 110 mm
Electrical connection
2 x 8-pin removable terminal blocks, reverse polarity protected, screw terminal
Housing material
Plastic
Housing quality
Polycarbonate/ABS
Number of channels
1
Power supply
widerange
Protection class
IP20
Key Features
Protection class
IP20
In Stock
Price Group
D3
List Price
330,80 €
Item Total
330,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
MS13-11EX0-T
Contact Support