Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
CABLE4416-500M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
05.10.2022 // Bergmann
CABLE4416-500M
Order ID no. 6441601
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Application
Data
Approvals
UL Listed
Cable color
Green
Cable diameter (mm)
6.5
Cable length (m)
500
Cable quality
PUR
Connector A - Number of pins
4
Core cross-section (mm²)
0.32
Current (A)
4
Network protocol
Ethernet
Voltage (V)
300
Key Features
Network protocol
Ethernet
In Stock
Price Group
K2
List Price
2.045,00 €
home
Turck-Shop
Products
Others
CABLE4416-500M
Item Total
2.045,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support