Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSS4.5[5]-0.5PDP(01) | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
PROFIBUS Cable PUR Cable Jacket
RSS4.5[5]-0.5PDP(01)
Order ID no. 6601529
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Data
Approvals
CSA, UL
Cable color
Blue
Cable diameter (mm)
7.6
Cable length (m)
0.5
Cable quality
PUR
Connector A
Male, M12 x 1, Straight, B-coded
Connector A - Number of pins
5
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Network protocol
PROFIBUS-DP
Plug body
Plastic
Key Features
Network protocol
PROFIBUS-DP
home
Turck-Shop
Products
Others
RSS4.5[5]-0.5PDP(01)
Item Total
33,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
K1
List Price
33,30 €