Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
3 842 406 156RSS4.5-PDP-TR/BOSCH | TURCK - Your Global Automation Partner
Accessories for Fieldbus Systems
3 842 406 156RSS4.5-PDP-TR/BOSCH
Order ID no. 6601597
home
Home
Loading...
Technical Data
Downloads
Application
Data
Connector A - Number of pins
4
Coupling nut/screw material A
Brass
Current (A)
4
Plug body
Plastic
Product type
Bus terminating resistor
Voltage (V)
60
In Stock
Price Group
K1
List Price
14,50 €
home
Turck-Shop
Products
Others
3 842 406 156RSS4.5-PDP-TR/BOSCH
Item Total
14,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support