Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
B71101-0/21 | TURCK - Your Global Automation Partner
1 1/8'' Round connector
B71101-0/21
Order ID no. 6601606
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Connection mode
Screw/clamp connection
Connector A - Number of pins
10
Coupling nut/screw material A
Brass
Current (A)
7
Plug body
Plastic
Product type
Field-wireable connector
Screw-in thread
PG21
Voltage (V)
600
In Stock
Price Group
K1
List Price
79,10 €
Item Total
79,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
B71101-0/21
Contact Support