Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FKM-FS57-M12 | TURCK - Your Global Automation Partner
Obsolete product as of 09.09.2019 Please use U1136 instead.
FKM-FS57-M12
Order ID no. 6602223
home
Home
Loading...
Technical Data
Downloads
Application
Data
Connector A - Number of pins
5
Current (A)
4
Electrical connection
M12 receptacle
Plug body
Brass
Product type
Wall feedthrough
Screw-in thread
M12 x 1
Voltage (V)
150
In Stock
Price Group
D1
List Price
42,00 €
Item Total
42,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
FKM-FS57-M12
Contact Support