Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FKW-FSW45-M12 | TURCK - Your Global Automation Partner
Accessories for Fieldbus Systems
FKW-FSW45-M12
Order ID no. 6602309
home
Home
Loading...
Technical Data
Downloads
Application
Data
Connector A - Number of pins
5
Coupling nut/screw material A
Brass
Current (A)
4
Product type
Wall feedthrough
Screw-in thread
M12 x 1
Voltage (V)
60
In Stock
Price Group
D1
List Price
40,60 €
Item Total
40,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
FKW-FSW45-M12
Contact Support