Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
VB2-FKM-FKM-FSM57 | TURCK - Your Global Automation Partner
2-Way Splitter
VB2-FKM-FKM-FSM57
Order ID no. 6602331
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
-40
Connector A - Number of pins
5
Current (A)
4
Plug body
Plastic
Protection class
IP67
Voltage (V)
250
Key Features
Protection class
IP67
In Stock
Price Group
D1
List Price
72,10 €
Item Total
72,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
VB2-FKM-FKM-FSM57
Contact Support