Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
CABLE 5711-225M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Bus Cable for CAN (DeviceNet, CANopen)
CABLE 5711-225M
Order ID no. 6602454
home
Home
Loading...
Technical Data
Downloads
Application
Data
Approvals
CSA, UL
Cable color
Gray
Cable diameter (mm)
8.38
Cable length (m)
225
Cable quality
PVC
Core cross-section (mm²)
0.52
Design
Connection Cable
Network protocol
CANopen, DeviceNet
Key Features
Network protocol
DeviceNet, CANopen
In Stock
Price Group
D1
List Price
1.193,00 €
home
Turck-Shop
Products
Others
CABLE 5711-225M
Item Total
1.193,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support