Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKSW-D9-D9T458-2M-2M | TURCK - Your Global Automation Partner
PROFIBUS Cable
RKSW-D9-D9T458-2M-2M
Order ID no. 6602461
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-40
Application
Data
Approvals
CSA, UL
Cable color
Violet
Cable diameter (mm)
8.5
Cable length (m)
2
Cable quality
PUR
Core cross-section (mm²)
0.34
Network protocol
PROFIBUS-DP
Key Features
Network protocol
PROFIBUS-DP
In Stock
Price Group
D1
List Price
276,60 €
Item Total
276,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RKSW-D9-D9T458-2M-2M
Contact Support