Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSSW-D9T-458-0.2M | TURCK - Your Global Automation Partner
PROFIBUS Cable
RSSW-D9T-458-0.2M
Order ID no. 6602462
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-40
Application
Data
Approvals
CSA, UL
Cable color
Violet
Cable diameter (mm)
8.5
Cable length (m)
0.2
Cable quality
PUR
Core cross-section (mm²)
0.34
Network protocol
PROFIBUS-DP
Key Features
Network protocol
PROFIBUS-DP
In Stock
Price Group
D1
List Price
172,00 €
Item Total
172,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RSSW-D9T-458-0.2M
Contact Support