Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSSW-D9S-RKSW 456-1M-3M | TURCK - Your Global Automation Partner
PROFIBUS Cable
RSSW-D9S-RKSW 456-1M-3M
Order ID no. 6602533
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Application
Data
Approvals
CSA, UL
Cable color
Violet
Cable diameter (mm)
7.9
Cable quality
PUR
Core cross-section (mm²)
0.34
Network protocol
PROFIBUS-DP
Key Features
Network protocol
PROFIBUS-DP
Price Group
D1
List Price
216,90 €
Item Total
216,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RSSW-D9S-RKSW 456-1M-3M
Contact Support