Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSSW-D9S-RKSW456-6M-6M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
PROFIBUS Cable
RSSW-D9S-RKSW456-6M-6M
Order ID no. 6602534
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Application
Data
Approvals
CSA, UL
Cable color
Violet
Cable diameter (mm)
7.9
Cable length (m)
6
Cable quality
PUR
Connector A - Number of pins
5
Connector B - Number of Pins
9
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Extension Cable
Network protocol
PROFIBUS-DP
Plug body
Plastic
Voltage (V)
250
Key Features
Network protocol
PROFIBUS-DP
home
Turck-Shop
Products
Others
RSSW-D9S-RKSW456-6M-6M
In Stock
Price Group
D1
List Price
250,60 €
Item Total
250,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support