Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
add_shopping_cart
RSF577-1M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Bus Cable for CAN (DeviceNet, CANopen) PVC Cable Jacket, Thin
RSF577-1M
Order ID no. 6603400
home
Home
Loading...
Technical Data
Downloads
Application
Data
Approvals
UL
Cable color
Gray
Cable diameter (mm)
8.4
Cable length (m)
1
Cable quality
PVC
Connector A
Male Receptacle, 7/8″-16 UN, Straight
Connector A - Number of pins
5
Core cross-section (mm²)
0.32
Design
Connection Cable
Network protocol
CANopen, DeviceNet
Voltage (V)
250
Key Features
Network protocol
DeviceNet, CANopen
home
Turck-Shop
Products
Others
RSF577-1M
Item Total
36,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
D1
List Price
36,80 €