Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSCV-2RKCV49 | TURCK - Your Global Automation Partner
09.04.2020 / Jorge Garcia
RSCV-2RKCV49
Order ID no. 6603431
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Application
Data
Connection technology signal
M12
Connector A - Number of pins
4
Connector B - Material coupling nut/screw
Stainless Steel
Current (A)
4
Design
T-splitter
Network protocol
FOUNDATION fieldbus
Plug body
Plastic
Product type
Passive fieldbus junction box
Protection class
IP67
Voltage (V)
250
Key Features
Network protocol
FOUNDATION fieldbus
Protection class
IP67
In Stock
Price Group
K3
List Price
70,80 €
Item Total
70,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RSCV-2RKCV49
Contact Support