Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKFV49-0.3M/M20/C1117 | TURCK - Your Global Automation Partner
FOUNDATION Fieldbus Receptacle Flange
RKFV49-0.3M/M20/C1117
Order ID no. 6603584
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
-40
Application
Data
Cable length (m)
0.3
Conductor length (m)
0.3
Connection mode
Wire connection
Connection technology signal
7/8″
Connector A
Female, 7/8″-16 UN, Straight
Connector A - Number of pins
4
Core cross-section (mm²)
0.8
Current (A)
9
Network protocol
FOUNDATION fieldbus
Product type
Receptacle
Receptacle housing material A
Stainless Steel
Screw-in thread
M20 x 1.5
Voltage (V)
600
home
Turck-Shop
Products
Others
RKFV49-0.3M/M20/C1117
Key Features
Network protocol
FOUNDATION fieldbus
Item Total
52,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
K3
List Price
52,10 €