Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSC-RKC572-2M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Obsolete product as of 09.09.2019 Please use U0323 instead.
RSC-RKC572-2M
Order ID no. 6603629
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
5
Cable color
Gray
Cable diameter (mm)
7.24
Cable length (m)
2
Cable quality
PVC
Connector A - Number of pins
5
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
5
Coupling nut/screw material A
Brass
Current (A)
4
Design
Extension Cable
Overall shield
Drain, Foil
Plug body
Plastic
Special features
Shielded
Voltage (V)
250
In Stock
Price Group
K1
List Price
46,80 €
Item Total
46,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RSC-RKC572-2M
Contact Support