Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSFP5723-1.5M | TURCK - Your Global Automation Partner
Bus Cable for CAN (DeviceNet, CANopen)
RSFP5723-1.5M
Order ID no. 6603729
In Stock
home
Home
Loading...
Technical Data
Downloads
Application
Data
Approvals
CSA, UL
Cable color
Gray
Cable diameter (mm)
8.38
Cable quality
TPU
Core cross-section (mm²)
0.52
Network protocol
CANopen, DeviceNet
Key Features
Network protocol
DeviceNet, CANopen
Price Group
D1
List Price
56,10 €
Item Total
56,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RSFP5723-1.5M
Contact Support