Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FDNQ-CSG44-E | TURCK - Your Global Automation Partner
I/O Module for DeviceNet Fieldbus
FDNQ-CSG44-E
Order ID no. 6603786
home
Home
Loading...
Technical Data
Downloads
Dimensions (L x W x H)
148,1 mm x 60,4 mm x 27 mm
Fieldbus transmission rate
125/250/500 kbps
Network protocol
DeviceNet
Operating voltage
DC
Product type
Compact station, I/O Module
Protection class
IP67
Key Features
Network protocol
DeviceNet
Protection class
IP67
In Stock
Price Group
D1
List Price
370,80 €
Item Total
370,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
FDNQ-CSG44-E
Contact Support