Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WSM-RKM5723-30M | TURCK - Your Global Automation Partner
2020-03-12 // Bläser
WSM-RKM5723-30M
Order ID no. 6603794
In Stock
home
Home
Loading...
Technical Data
Downloads
Application
Data
Approvals
CSA, UL
Cable color
Gray
Cable diameter (mm)
8.38
Cable quality
TPU
Core cross-section (mm²)
0.52
Network protocol
CANopen, DeviceNet
Key Features
Network protocol
DeviceNet, CANopen
Price Group
D1
List Price
234,60 €
Item Total
234,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
WSM-RKM5723-30M
Contact Support