Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WSC-WKC572-2M/C1126 | TURCK - Your Global Automation Partner
Bus Cable for CAN (DeviceNet, CANopen)
WSC-WKC572-2M/C1126
Order ID no. 6603827
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
75
Ambient temperature min. (°C)
-30
Application
Data
Approvals
CSA, UL
Cable color
Gray
Cable diameter (mm)
7.2
Cable quality
PVC
Core cross-section (mm²)
0.34
Network protocol
CANopen, DeviceNet
Key Features
Network protocol
DeviceNet, CANopen
Price Group
D1
List Price
41,70 €
Item Total
41,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
WSC-WKC572-2M/C1126
Contact Support