Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FDNL-SN0808N-C | TURCK - Your Global Automation Partner
I/O Module for DeviceNet Fieldbus
FDNL-SN0808N-C
Order ID no. 6603837
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connection technology signal
M12
Dimensions (L x W x H)
197 mm x 60 mm x 40 mm
Fieldbus connection technology
2 x M12
Fieldbus transmission rate
125/250/500 kbps
Network protocol
DeviceNet
Number of channels
16
Operating voltage
DC
Output voltage
24 VDC
Product type
Compact station, I/O Module
Protection class
IP67
Signal type
Digital input, Digital input/output, Digital output
Key Features
Network protocol
DeviceNet
Protection class
IP67
In Stock
Price Group
D1
List Price
867,00 €
Item Total
867,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
FDNL-SN0808N-C
Contact Support