Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSS-FKSDE-8451-1M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
2020-03-12 // Bläser
RSS-FKSDE-8451-1M
Order ID no. 6603867
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Application
Data
Cable color
Green
Cable diameter (mm)
6.23
Cable length (m)
1
Cable quality
TPE
Connector A - Number of pins
8
Connector B - Material coupling nut/screw
Brass
Core cross-section (mm²)
0.2
Coupling nut/screw material A
Brass
Design
Extension Cable
Network protocol
Ethernet
Plug body
Plastic
Voltage (V)
30
Key Features
Network protocol
Ethernet
In Stock
Price Group
D1
List Price
59,10 €
Item Total
59,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RSS-FKSDE-8451-1M
Contact Support