Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSSW-RKSW458-25M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
PROFIBUS Cable PUR Cable Jacket
RSSW-RKSW458-25M
Order ID no. 6603907
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-40
Application
Data
Approvals
CSA, UL
Cable color
Violet
Cable diameter (mm)
8.5
Cable length (m)
25
Cable quality
PUR
Connector A
Male, M12 x 1, Straight, B-coded
Connector A - Number of pins
5
Connector B
Female, M12 x 1, Straight, B-coded
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
5
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Extension Cable
Network protocol
PROFIBUS-DP
Plug body
Plastic
home
Turck-Shop
Products
Others
RSSW-RKSW458-25M
Key Features
Network protocol
PROFIBUS-DP
Item Total
287,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
In Stock
Price Group
D1
List Price
287,00 €
Contact Support