Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSM-WKM579-50M | TURCK - Your Global Automation Partner
Bus Cable for CAN (DeviceNet, CANopen)
RSM-WKM579-50M
Order ID no. 6603971
In Stock
home
Home
Loading...
Technical Data
Downloads
Application
Data
Approvals
UL
Cable color
Gray
Cable diameter (mm)
10.8
Cable quality
PVC
Core cross-section (mm²)
0.83
Network protocol
CANopen, DeviceNet
Voltage (V)
300
Key Features
Network protocol
DeviceNet, CANopen
Price Group
D1
List Price
346,40 €
Item Total
346,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RSM-WKM579-50M
Contact Support