Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FW-M23KU17O-G-CP-ME-SH-14.5 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
VLN / 02.12.20
FW-M23KU17O-G-CP-ME-SH-14.5
Order ID no. 6604069
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Connection mode
Crimp connection
Connector A - Number of pins
17
Coupling nut/screw material A
Brass
Cross-sectional connection max. (mm²)
1 mm²
Current (A)
9
Plug body
Brass
Product type
Field-wireable connector
Voltage (V)
600
In Stock
Price Group
K1
List Price
65,40 €
Item Total
65,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
FW-M23KU17O-G-CP-ME-SH-14.5
Contact Support