Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RPC49-10120EX | TURCK - Your Global Automation Partner
FISCO Power Supply
RPC49-10120EX
Order ID no. 6604157
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Approvals
ATEX
Dimensions (L x W x H)
166 mm x 42 mm x 137,5 mm
Electrical connection
3 x 3-pin removable terminal blocks, reverse polarity protected, screw or spring type
Housing material
Plastic
Network protocol
FOUNDATION fieldbus
Protection class
IP20
Key Features
Network protocol
FOUNDATION fieldbus
Protection class
IP20
In Stock
Price Group
K3
List Price
962,00 €
Item Total
962,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RPC49-10120EX
Contact Support