Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSEV-CC | TURCK - Your Global Automation Partner
End Cap M12
RSEV-CC
Order ID no. 6604174
home
Home
Loading...
Technical Data
Downloads
Accessory type
Closure cap
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Application
Data
Product type
Closure cap
Protection class
IP67
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
RSEV-CC
Item Total
24,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
K3
List Price
24,90 €