Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WSM-RKM50-0.3M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Power Cable PVC Cable Jacket
WSM-RKM50-0.3M
Order ID no. 6604265
home
Home
Loading...
Technical Data
Downloads
Application
Power
Cable color
Yellow
Cable diameter (mm)
7.6
Cable length (m)
0.3
Cable quality
PVC
Connector A
Male, 7/8″-16 UN, Angled
Connector A - Number of pins
4+PE
Connector B
Female, 7/8″-16 UN, Straight
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
4+PE
Core cross-section (mm²)
0.83
Coupling nut/screw material A
Brass
Current (A)
9
Design
Extension Cable
Plug body
Plastic
Voltage (V)
600
home
Turck-Shop
Products
Others
WSM-RKM50-0.3M
Item Total
83,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
K1
List Price
83,70 €