Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSFV48-0.25M/M20/P100 | TURCK - Your Global Automation Partner
Flange
RSFV48-0.25M/M20/P100
Order ID no. 6604364
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
-40
Cable length (m)
0.25
Conductor length (m)
0.25
Connector A - Number of pins
4
Core cross-section (mm²)
0.8
Current (A)
9
Product type
Receptacle
Receptacle housing material A
Stainless Steel
Screw-in thread
M20 x 1.5
Voltage (V)
600
Price Group
K3
List Price
52,30 €
home
Turck-Shop
Products
Others
RSFV48-0.25M/M20/P100
Item Total
52,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support