Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
KABEL 493O/483-300M | TURCK - Your Global Automation Partner
add_shopping_cart
person
Login
Fieldbus cables for fieldbus systems
KABEL 493O/483-300M
Order ID no. 6604398
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Application
Data
Cable length (m)
300
Cable quality
PVC
Core cross-section (mm²)
0.8
Network protocol
PROFIBUS-PA
Product type
Fieldbus cable (bulk cable)
Voltage (V)
300
Key Features
Network protocol
PROFIBUS-PA
In Stock
Price Group
K3
List Price
1.718,00 €
Item Total
1.718,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
KABEL 493O/483-300M
Contact Support