Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
21.06.2021 // Nguyen - Bläser
VB4-M23ST-M23KU-FKDW4.54-FSDW4.54-RKF57
Order ID no. 6604436
In Stock
Price Group
K1
List Price
358,00 €
Item Total
358,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Products
Others
VB4-M23ST-M23KU-FKDW4.54-FSDW4.54-RKF57
Technical Data
Downloads
Application
Signal
Connector A - Number of pins
4
Connector B - Number of Pins
17
Group terminal
M23 x 1
Number of Ports
4
Port
M12 x 1
Protection class
IP66
Voltage (V)
125
Key Features
Protection class
IP66