Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
VB4-M23ST-M23KU-FKDW4.54-FSDW4.54-RKF57- | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Passive Actuator/Sensor Box, M12 × 1
VB4-M23ST-M23KU-FKDW4.54-FSDW4.54-RKF57-
Order ID no. 6604437
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Connector A - Number of pins
4
Connector B - Number of Pins
7
Group terminal
M23 x 1
Number of Ports
4
Port
M12 x 1
Protection class
IP67
Voltage (V)
30
Key Features
Protection class
IP67
In Stock
Price Group
K1
List Price
398,50 €
home
Turck-Shop
Products
Others
VB4-M23ST-M23KU-FKDW4.54-FSDW4.54-RKF57-
Item Total
398,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support