Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
RSFV49-0.3M/NPT | TURCK - Your Global Automation Partner
Flange
RSFV49-0.3M/NPT
Order ID no. 6604460
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
-40
Cable length (m)
0.3
Conductor length (m)
0.3
Connector A - Number of pins
4
Core cross-section (mm²)
0.8
Current (A)
9
Product type
Receptacle
Receptacle housing material A
Stainless Steel
Screw-in thread
1/2″-14 NPT
Voltage (V)
600
In Stock
Price Group
K3
List Price
53,70 €
Item Total
53,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RSFV49-0.3M/NPT
Contact Support