Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WSC-WSC5701-3M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Bus Cable for CAN (DeviceNet, CANopen) PUR Cable Jacket, Thin
WSC-WSC5701-3M
Order ID no. 6604821
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-25
Application
Data
Approvals
UL
Cable color
Anthracite
Cable diameter (mm)
6.7
Cable length (m)
3
Cable quality
PUR
Connector A
Male, M12 x 1, Angled, A-coded
Connector A - Number of pins
5
Connector B
Female, M12 x 1, Angled, A-coded
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
5
Core cross-section (mm²)
0.25
Coupling nut/screw material A
Brass
Current (A)
4
Design
Extension Cable
Network protocol
CANopen, DeviceNet
Plug body
Plastic
Voltage (V)
60
Key Features
Network protocol
DeviceNet, CANopen
In Stock
Price Group
K1
List Price
40,10 €
Item Total
40,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
WSC-WSC5701-3M
Contact Support