Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
RKM-CBC5-5723-2M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Bus Cable for CAN (DeviceNet, CANopen)
RKM-CBC5-5723-2M
Order ID no. 6606203
home
Home
Loading...
Technical Data
Downloads
Application
Data
Approvals
CSA, UL
Cable color
Gray
Cable diameter (mm)
8.38
Cable length (m)
2
Cable quality
TPU
Connector A - Number of pins
5
Connector B - Number of Pins
5
Core cross-section (mm²)
0.52
Coupling nut/screw material A
Brass
Current (A)
7
Design
Extension Cable
Network protocol
CANopen, DeviceNet
Plug body
Plastic
Voltage (V)
300
Key Features
Network protocol
DeviceNet, CANopen
In Stock
Price Group
D1
List Price
69,20 €
Item Total
69,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RKM-CBC5-5723-2M
Contact Support